Lead Count (#) | 10 |
Pkg. Code | pkg_3269 |
Pkg. Type | LSSOP |
Pkg. Dimensions (mm) | 4.4 x 3.6 x 1.45 |
ECCN (US) | 5A002 |
RoHS (UPD78F9201MA-XXX-CAC-E2-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Program Memory (KB) | 2 |
RAM (KB) | 0.125 |
Lead Count (#) | 10 |
CPU | 78K0S |
I/O Ports | 8 |
Timer | 8-bit x 1-ch, 16-bit x 1-ch |
ADC | 10-bit x 4-ch |
Temp. Range | -40 to +85°C |
Bit Size | 8 |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 4 |
MOQ | 2500 |
Operating Freq (Max) (MHz) | 10 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 4 x 4 x 1.45 |
Pkg. Type | LSSOP |
RTC | No |
Supply Voltage (V) | 2 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 1.45 |
Width (mm) | 4 |
The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.