Lead Count (#) | 64 |
Pkg. Code | pkg_3012 |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
RoHS (UPD78F1821GBA2-GAH-G) | EnglishJapanese |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Program Memory (KB) | 96 |
RAM (KB) | 6 |
Lead Count (#) | 64 |
I/O Ports | 55 |
Timer | 16-bit x 20-ch |
ADC | 10-bit x 15-ch |
CAN (ch) | 0 |
Temp. Range | -40 to +125°C |
Bit Size | 16 |
CPU | 78K0R |
DMA | Yes |
Data Flash (KB) | 16 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Length (mm) | 10 |
Operating Freq (Max) (MHz) | 24 |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
RTC | No |
Supply Voltage (V) | 2.7 - 5.5 |
Width (mm) | 10 |
The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.