Lead Count (#) | 64 |
Pkg. Code | pkg_3012 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | 5A002 |
RoHS (UPD78F0837GBA2-GAH-G) | EnglishJapanese |
Pb (Lead) Free | Yes |
HTS (US) |
Bit Size | 8 |
Program Memory (KB) | 48 |
Data Flash (KB) | 0 |
RAM (KB) | 3 |
Lead Count (#) | 64 |
Supply Voltage (V) | 2.7 - 5.5 |
Operating Freq (Max) (MHz) | 20 |
CPU | 78K0 |
RTC | No |
LVD or PVD | Yes |
DMA | No |
I/O Ports | 47 |
Timer | 8-bit x 2-ch, 16-bit x 5-ch |
ADC | 10-bit x 4-ch |
Ethernet | No |
Human Machine Interface | LCD Segment Count x 96 |
Temp. Range | -40 to +105°C |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 10 |
The 78K0/Dx2 is an 8-bit microcontroller specialized for dashboard applications like meters and A/C display panels.