Lead Count (#) | 68 |
Pkg. Type | PLCC |
Pkg. Code | PL68 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 24.0 x 24.0 x 3.63 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN | NLR |
HTSUS | 8542320041 |
Pkg. Type | PLCC |
Lead Count (#) | 68 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Access Time (ns) | 20 |
Architecture | Dual-Port |
Bus Width (bits) | 8 |
Core Voltage (V) | 5 |
Density (Kb) | 128 |
Function | Busy, Interrupt, Master, Semaphore, Slave |
I/O Type | 5.0 V TTL |
Interface | Async |
Length (mm) | 24 |
MOQ | 250 |
Organization | 16K x 8 |
Package Area (mm²) | 576.0 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 24.0 x 24.0 x 3.63 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 250 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 3.63 |
Width (mm) | 24 |
The 7006 is a high-speed 16K x 8 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.