Pkg. Type | POMM |
Pkg. Code | pkg_7512 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 4.5 x 2.5 x 1.6 |
RoHS (2SD1702(0)-T1-AY) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN | |
HTSUS |
Pkg. Type | POMM |
IC @100 °C (A) | 0.8 |
IC @25 °C (A) | 0.8 |
Lead Compliant | No |
Lead Count (#) | 3 |
Length (mm) | 2 |
MOQ | 1000 |
NPN/PNP | NPN |
Pb (Lead) Free | Yes |
Pc (W) | 2 |
Pkg. Dimensions (mm) | 2 x 4 x 1.6 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
VCE (sat) (V) | 1.2 |
VCEO (V) | 60 |
Width (mm) | 4 |
hFE | 4000-50000 |
Support is limited to customers who have already adopted these products.