Overview
Description
The ZAMC4100 integrates an Arm® Cortex®-M0 microcontroller; eight power stages with integrated MOSFETs; SPI, UART, and LIN 2.1 communication interfaces; eight general-purpose digital input/output (I/O) pins; and four general-purpose analog inputs all in a single, compact 9mm x 9mm QFN package. The ZAMC4100 addresses the growing demand for intelligent actuator/motor control in industrial, medical, and automotive applications, and it is ideal for use where a small form factor is required, or external components must be minimized.
Features
- Two main operation modes:
- NORMAL Mode with all functionality available
- SLEEP Mode with very low current consumption (less than 80µA)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.07 MB | |
Manual - Development Tools | PDF 2.42 MB | |
Manual - Development Tools | PDF 1.51 MB | |
3 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: