Skip to main content

Overview

Description

The UPD720201 and UPD720202 are Renesas’ third generation Universal Serial Bus 3. 0 host controllers, which comply with Universal Serial Bus 3. 0 Specification, and Intel’s eXtensible Host Controller Interface (xHCI). These devices reduce power consumption and offer a smaller package foot-print making them ideal for designers who wish to add the USB3. 0 interface to mobile computing devices such as laptops and notebook computers.

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc
  • Supports the following speed data rate as follows: Low-Speed (1.5 Mbps) / Full-Speed (12 Mbps) / Hi-Speed (480 Mbps) / SuperSpeed (5 Gbps)
  • UPD720201 supports up to 4 downstream ports for all speeds
  • UPD720202 supports up to 2 downstream ports for all speeds
  • Supports all USB compliant data transfer types as follows; Control / Bulk / Interrupt / Isochronous transfer
  • Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0
  • Supports USB debugging capability on all SuperSpeed ports.
  • Supports USB legacy function
  • Compliant with PCI Express Base Specification Revision 2.0
  • Supports Latency Tolerance Reporting ECN of PCI Express Specification
  • Supports ExpressCard™ Standard Release1.0
  • Supports PCI Express Card Electromechanical Specification Revision 2.0
  • Supports PCI Bus Power Management Interface Specification Revision 1.2
  • Supports USB Battery Charging Specification Revision 1.2 and other portable devices

Comparison

Applications

Documentation

Type Title Date
Product Reliability Report PDF 395 KB
Product Reliability Report PDF 409 KB
Brochure PDF 1.11 MB
3 items

Product Options

Applied Filters: