Skip to main content

Overview

Description

The Renesas Starter Kit+ for SH7203 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • USB Host & Function Connection
  • SMSC Ethernet Interface
  • Hitachi 2.2” QVGA TFT Display
  • E10A-USB for Starter Kit ( a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • 128 MB USB FLASH Memory Stick
  • Ethernet cross-wired cable
  • Multi region 12 V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product NameDebugger
Supplied
Part Number
(Ordering Number)
Renesas Starter Kit+ for SH7203E10AR0K572030S000BE

uCLinux SH7203 Board Support Package

Due to the very high level of peripheral integration on the SH7203 it is imperative that an operating system is used for most embedded designs.
Because of this Renesas have in conjunction with our Platinum Alliance Partner MPC Data ported uCLinux to the Renesas Starter Kit+ for SH7203.

The BSP includes the following items

  • Drivers for most on chip peripherals
  • USB Host mass storage class application
  • USB device mass storage class application
  • Ethernet driver (LAN9118 type)
  • TCP/IP stack an file system (included in uCLinux)
  • Boa HTTP web server
  • All peripheral and uCLinux source code
Image
rsk+-bsp-sh7203-en-zh

At power up the uCLinux application will start and display a range of high definition bitmap pictures stored in FLASH on the TFT display. Remote control of the Renesas Starter Kit+ can then be achieved using the embedded web server and a standard PC browser.
Both USB Function and Host capabilities can be tested using the supplied USB FLASH memory stick.

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • USB Host & Function Connection
  • SMSC Ethernet Interface
  • Hitachi 2.2" QVGA TFT Display
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • 128 MB USB FLASH Memory Stick
  • Ethernet cross-wired cable
  • Multi region 12 V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 185 KB
Quick Start Guide PDF 547 KB
Application Note PDF 62 KB 日本語 , 简体中文
Manual - Development Tools PDF 495 KB
Manual - Development Tools PDF 231 KB
Guide PDF 421 KB
Quick Start Guide PDF 301 KB
Quick Start Guide PDF 75 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 470.52 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 1.37 MB
1 item