Overview
Description
The SGAS706 is a solid-state chemiresistor sensor designed to detect nitrogen oxides in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of nitrogen oxides.
Features
- Sensor detects very low NOx concentrations (<0.5 to 10 ppm)
- Larger dynamic range available (5 to 100 ppm with modified heater input)
- Environmental temperature range of -20°C to 50°C
- Environmental humidity range of 0% to 90% RH, non‑condensing
- Low dependence on flow rate
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 433 KB | |
End Of Life Notice | PDF 70 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: