Skip to main content

Overview

Description

The FS2012-EVK mass flow sensor evaluation kit, featuring the FS2012 high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow. The kit comes with all the necessary cables and hardware to evaluate the FS2012, as well as demonstration software with data logging capabilities. The measurement range for the module is 0 to 2 liter/min for gas, and 0 to 0.5 liter/min for water.

Features

  • FS2012 flow sensor
  • USB interface board
  • USB cable/connection wires
  • Two tubes

Applications

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 209.66 MB
1 item

Product Options

Applied Filters: