Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

R2A20114AFP/ASP is a boost converter control IC with PFC (Power Factor Correction). Employing continuous conduction mode interleaving PFC, it performs higher efficiency and lower switching noise even for high power use. Interleaving control of the boost converters, namely, producing 180 degrees phase shift between the output signals (GD1, 2) driving the boost converters, enables the system to perform high conversion efficiency and low switching noises and, at the same time, to reduces ripple currents in input and output current and then this allows use of smaller components such as boost inductors, input filters and output capacitors. R2A20114AFP/ASP integrates a various kinds of protection circuits, such as the detection circuit of breaking of wire in feedback loop, two modes of over voltage protection circuits, over current protection circuit and error output circuit (*1 ), which improve the reliability of the power supply system and reduce the number of component parts on the system.

Features

  • Maximum Ratings Supply voltage Vcc: 24 V Junction temperature Tj: from –40 to +150 degrees centigrade
  • Electrical characteristics VFB feedback voltage VREF: 2.5 V ± 1.5% UVLO (Undervoltage Lockout) operation start voltage VH: 10.4 V ± 0.7 V UVLO operation shutdown voltage VL: 8.9 V ± 0.5 V UVLO hysteresis voltage Hysuvl : 1.5 V ± 0.5 V
  • Functions Boost converter control with continuous conduction mode Interleaving control Frequency modulation (*2) Brownout Phase drop (*1) External clock synchronization input External clock synchronization output (*1) Two modes of over voltage protections Mode 1: Dynamic OVP preventing over voltage after sudden variation of load. Mode 2: Static OVP preventing over voltage in the period of normal operation. Feedback loop wire breaking/open detector Dual over voltage protection circuits (*1): FB and OVP2 terminals Current balance control Phase 1 and Phase 2 independent over current protection Package line-up Pb-free LQFP-40 (R2A20114AFP) Pb-free SOP-20 (R2A20114ASP) Notes: *1 Supported only by R2A20114AFP *2 Frequency modulation periods (dfm) of R2A20114ASP are fixed.

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: