Overview
Description
Support is limited to customers who have already adopted these products.
The R2A20112 controls a boost converter to provide an active power factor correction. The R2A20112 adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improve ripple current on input or output capacitor by 180 degrees phase shift. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20112, and can constitute a power supply system of high reliability with few external parts.
Features
- Maximum Ratings Supply voltage Vcc: 24 V Operating junction temperature Tjopr: –40 to +150°C
- Electrical characteristics VREF output voltage VREF: 5.0 V ± 3% UVLO operation start voltage VH: 10.5 V ± 0.7 V UVLO operation shutdown voltage VL: 9.3 V ± 0.5 V UVLO hysteresis voltage Hysuvl: 1.2 V ± 0.5 V
- Functions Boost converter control with critical conduction mode Interleaving control Two mode overvoltage protection Mode1: Dynamic OVP corresponding to a voltage rise by load change Mode2: Static OVP corresponding to overvoltage in stable Feedback loop open detection Master and Slave independence overcurrent protection 280 μs restart timer Package lineup: Pb-free SOP-16/DILP-16* Note: * Not recommend for new design.
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: