Overview
Description
The NR8800FS-CB is an InGaAs avalanche photo diode module with multi mode fiber, and can be used in OTDR systems.
Features
- Small dark current: ID = 7 nA
- Small terminal capacitance: Ct = 0.5 pF @ 0.9 V(BR)R
- High sensitivity: S = 0.94 A/W @ λ = 1 310 nm, M = 1
- Detecting area size: φ 80 μm
- Coaxial module with multi mode fiber (GI-62.5)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 306 KB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: