Skip to main content

Overview

Description

The MK2712 is the ideal way to generate clocks for NTSC/PAL video encoders and decoders. Stored in the device are two sets of popular frequencies for NTSC and PAL. In an 8 pin SOIC, the chip can save component count, board space, and cost over surface mount crystals and oscillators, and increase reliability by eliminating one or two mechanical devices from the board. The power down pin turns off the device, drawing less than 20?A. ICS/MicroClock offers many other clocks for computers and computer peripherals. Consult us when you need to remove crystals and oscillators from your board.

Features

  • Packaged in 8 pin SOIC
  • Ideal for chips such as Analog Devices AD722 and Brooktree BT819
  • Input clock frequency of 27.0000 MHz
  • Power down turns off chip
  • Output enable tri-states output for system testing
  • Frequencies are within 1 ppm with accurate input clock
  • Low jitter
  • Output clock frequencies of 14.31818MHz, 17.7345MHz, 28.6364MHz, or 35.46896MHz
  • 25mA drive capability at TTL levels
  • 3.3V or 5V supply voltage
  • Advanced, low power CMOS process
  • Insensitive to input clock duty cycle

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 129 KB
End Of Life Notice PDF 218 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 95 KB
Product Change Notice PDF 50 KB
Product Change Notice PDF 361 KB
Product Change Notice PDF 254 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: