Skip to main content

Overview

Description

The Renesas Starter Kit for H8SX/1582 is intended as a user-friendly introductory and evaluation tool for the H8SX/1582 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8 emulator and/or Flash Development Toolkit. The Renesas Starter Kit for H8SX/1582 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 561 KB
Manual - Development Tools PDF 209 KB
Manual - Development Tools PDF 761 KB
Quick Start Guide PDF 1.12 MB
Quick Start Guide PDF 90 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Evaluation Software Log in to Download EXE 97.60 MB 日本語
Upgrade - Debugger Log in to Download EXE 52.96 MB 日本語
Upgrade - Debugger Log in to Download EXE 188.92 MB 日本語
Software & Tools - Evaluation Software Log in to Download EXE 42.91 MB 日本語
5 items