Skip to main content

Overview

Description

The FS1025-DL comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.

The FS1025-DL is targeted for liquid applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.The FS1025-DL outputs a non-linear curve with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.

FS1025-DL complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used in water and beverage applications.

Features

  • Measures liquid mediums
  • Robust solid isolation technology
  • Resistant to vibration and pressure shock
  • Fast response time
  • 0 to 4.5V DC output, digital I2C output
  • Supply voltage: 5V DC
  • Operating temperature range: 5°C to +75°C
  • NSF/ANSI 61 Compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 366 KB
End Of Life Notice PDF 1.11 MB
Application Note PDF 135 KB
Product Change Notice PDF 87 KB
Product Brief PDF 236 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training