Skip to main content

Overview

Description

CD4073BMS, CD4081BMS and CD4082BMS AND gates provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.

Features

  • High-voltage types (20V Rating)
  • CD4073BMS triple 3-input AND gate
  • CD4081BMS quad 2-input AND gate
  • CD4082BMS dual 4-input AND gate
  • Medium-speed operation: tPLH, tPHL = 60ns (typ) at VDD = 10V
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Standardized symmetrical output characteristics
  • 5V, 10V and 15V parametric ratings
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 386 KB
Brochure PDF 467 KB
End Of Life Notice PDF 603 KB
Price Increase Notice PDF 360 KB
Other
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: