Skip to main content

Overview

Description

The CD4020BMS (14-stage), CD4024BMS (7-stage), and CD4040BMS (12-stage) are ripple carry binary counters. All counter stages are master-slave flip-flops. The state of a counter advances one count on the negative transition of each input pulse; a high level on the RESET line resets the counter to its all zeros state. Schmitt trigger action on the input-pulse line permits unlimited rise and fall times. All inputs and outputs are buffered. The CD4020BMS, CD4024BMS and CD4040BMS are supplied in these 14-lead outline packages: Braze Seal DIP H4W, H4Q and H4X; Frit Seal DIP H1F and H1B; and Ceramic Flatpack H6W and H3W.

Features

  • High-voltage types (20V rating)
  • Medium-speed operation
  • Fully static operation
  • Buffered inputs and outputs
  • 100% tested for quiescent current at 20V
  • Standardized symmetrical output characteristics
  • Common reset
  • 5V, 10V and 15V parametric ratings
  • Maximum input current of 1µa at 18V over full package temperature range:
    • 100nA at 18V and 25 °C
  • Noise margin (over full package temperature range):
    • 1V at VDD = 5V
    • 2V at VDD = 10V
    • 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications For Description Of "B" Series CMOS devices

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 578 KB
Brochure PDF 467 KB
End Of Life Notice PDF 603 KB
Price Increase Notice PDF 360 KB
Other
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: