Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The ADC1613S125HN is a single-channel, 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates of 125Msps. Pipelined architecture and output error correction ensure the ADC1613S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3V source for analog and a 1.8V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

Features

  • 1 configurable serial output
  • 3V, 1.8V single supplies
  • Compliant with JESD204A serial transmission standard
  • Duty cycle stabilizer
  • Flexible input voltage range: 1V (p-p) to 2V (p-p)
  • High IF capability
  • Input bandwidth, 650MHz
  • Offset binary, 2s complement, gray code
  • Power dissipation, 795mW
  • Power-down and Sleep modes
  • Sample rate up to 125Msps
  • SFDR, 86dBc
  • Single-channel 16-bit pipelined ADC core
  • SNR, 71.4dB
  • SPI interface

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 700 KB
End Of Life Notice PDF 994 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: