Overview
Description
The IDT 89HP0604S 4- channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
Features
- 4 channel SAS / SATA signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- I2C programming interface
- Commercial and Industrial temperature
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.71 MB | |
End Of Life Notice | PDF 1.11 MB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
Device Errata | PDF 31 KB | |
Application Note | PDF 739 KB | |
Product Brief | PDF 352 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 107 KB | |
9 items
|
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for 89HP0604S SATA Repeater 4-channel 6Gbps
The 89HP0604S Repeater (QFN) Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 6Gbps SATA Repeater IC product.
This board provides a 2-lane connection from SATA host through the Repeaters to an HDD, SSD or other SATA device. One of the lanes includes an...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: