Overview
Description
The IDT 89HP0504P 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
Features
- 4 channel PCIe Gen2 Signal Repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- I2C programming interface
- Commercial and Industrial temperature
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for 89HP0504P BGA Repeater, 16-lane, 5Gbps, PCIe2
The 89HP0504P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board features a full 16-lane connection from a host through the repeaters to an end-point device installed in the PCIe slot. Any width...
Evaluation Board for 89HP0504P (QFN) Repeater, 16-lane, 5Gbps PCIe2
The 89HP0504P (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 repeater IC product.
This board features a full 16-lane connection from host through the Repeaters to an end-point device installed in the PCIe slot. Any width...
Cable Evaluation Kit for 89HP0504P Repeater, 1-lane, 5Gbps PCIe2
The 89HP0504P (QFN2) Repeater cabling evaluation kit is a set of 2-boards designed to allow testing of PCIe2 cabled and mux/demux applications. There is a host interface board and endpoint interface board which can be connected via cable.
The host side board is installed into a desktop PC,...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: