Skip to main content
NOTICE - The following device(s) are recommended alternatives:
SSTVA16859C - DDR 13-Bit to 26-Bit Registered Buffer
Pin-to-pin compatible

Overview

Description

Not recommended for new designs

Features

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models