Skip to main content
NOTICE - The following device(s) are recommended alternatives:
70V25 - 8K x 16 3.3V Dual-Port RAM
Difference in core voltage

Overview

Description

This product is obsolete.

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: