Skip to main content

Overview

Description

The 603-25-173 is a 25MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.

Features

  • Frequency: 25.000MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance at 25 °C: ± 20PPM
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 159 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: