Overview
Description
Support is limited to customers who have already adopted these products.
The 2SC4554 is a power transistor designed especially for low collector saturation voltage and features large current switching at a low power dissipation. In addition, a high hFE enables alleviation of the driver load.
Features
- High hFE and low VCE(sat): hFE ≅ 800 (VCE = 2 V, IC = 5 A) VCE(sat) ≅ 0.12 V (IC = 5 A, IB = 0.05 A)
- On-chip C to E damper diode
- Mold package that does not require an insulating board or insulation bushing
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 229 KB 日本語 | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 143 KB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: