Overview
Description
This is a reference design of a system that incorporates four pieces of RX23E-A with channel-to-channel isolation and measures temperature and voltage synchronously. This is ideal for applications, such as an analog input module with multiple analog inputs, a temperature controller, a recorder, and data acquisition.
This is a reference design combining high precision analog front-end (AFE) mounted MCUs RX23E-A and RX72M. RX23E-A performs not only A/D conversion but also distributed processing, such as digital filter processing and conversion of physical quantities. This allows high-precision measurement, high-speed response, and 4-channel synchronous measurement, which have not been realized by the existing discrete ADC before. In addition, the processing load of the host MCU RX72M is reduced so that RX72M focuses on processing that can be performed only by the host.
The cycle of measurement result acquisition is 10msec, and the step response time is 70msec. 4-channel synchronous measurement can be realized within 1msec. These specifications appear to be adequate for the system that processes the signal changing relatively slowly, such as temperature and pressure.
Communication between four pieces of RX23E-A and RX72M is performed by a single-channel 3-wire serial communication, and individual communications with the specified unit address and the broadcast communication are performed. This can reduce isolators compared to 4-wire SPI communication, which uses a chip select.
To isolate communication, the CMOS output photocoupler RV1S9260A and the open collector output type photocoupler PS9124 are used. RV1S9260A is used for SCK and MOSI. PS9124 is used for MISO. The open collector output type photocoupler PS9124 is Hi-Z when the output of RX23E-A is High or Hi-Z. As a result, the MISO communication line is not occupied and available for bus communication.
The isolated power supply is configured with a synchronous buck regulator ISL85410 and an isolation transformer with 1 input 2 output. In this configuration, 2 channels of isolated power supply are provided with a single power supply IC and a transformer.
Features
- High precision AFE mounted MCU RX23E-A on the edge side.
- RX23E-A performs distributed processing, such as digital filter processing and conversion of physical quantity.
- Distributed processing can reduce the load of host MCU.
- 4ch with channel-to-channel isolation enables measurement of temperature and voltage.
- Enable 4ch synchronous measurement within 1msec
- Measurement result acquisition cycle 10msec
- High speed response, step response 70msec
- Adopt 3-wire serial communication for communication with host MCU RX72M.
- Enable reduction in the number of isolators compared to 4-wire SPI communication using chip select.
- Isolated power supply is configured with a synchronous buck regulator ISL85410.
- Using isolation transformer with 1 input 2 output can realize 2ch of isolated power supply.
Components
- Application note
- Circuit diagram (included in application note)
- BOM (included in application note)
- Gerber file
- RX23E-A sample program
- RX72M sample program
Applications
Design & Development
Software & Tools
Sample Code
Related Boards & Kits
Renesas Solution Starter Kit for RX23E-A
Using the evaluation board (RSSK RX23E-A) equipped with RX23E-A and peripheral circuits for sensor measurement, and software that can be downloaded from the web, you can start analog characteristic evaluation immediately after purchasing the kit. By using this kit, it is possible to shorten the...