Skip to main content

Overview

Description

The RH850/U2B10 and Power Management IC Target Board serves as an evaluation board with Arduino form factor. The circuit shows a possible implementation of the RH850/U2B10 MCU and an automotive (ASIL-D) power management IC.

Features

  • Compact board design to promote a ‘reference’ schematic (and layout) for RH850/U2B10 device and automotive (ASIL-D) power management IC
  • 12V typ. (40V/42V max.) power supply
  • RH850/U2B10 292-pin DPS device, incl. main oscillator
  • Automotive (ASIL-D) PMIC (incl. required components like FETs, L, C, etc.)
  • 14-pin RH850 debug connector
  • Three status LEDs
  • Eight user LEDs
  • Seven power LEDs
  • RESET button
  • Same board size as the Arduino Classic Family board.
  • Port connectors placement for support of Arduino shields, the same as on Arduino board. Function assignment as close to Arduino function set as possible.
  • One CAN FD interface
  • One LIN interface
  • Two PMOD connectors (Type 1A/2A; Type 1A/6)
  • One USB-C interface for UART / PC terminal communication
  • Operation temperature 0°C <= Ta <= +40°C

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.00 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
4 items

Software Downloads

Type Title Date
Device File - Partner Tool Log in to Download ZIP 190.43 MB
Software & Tools - Software Log in to Download ZIP 53.29 MB
Software & Tools - Software Log in to Download ZIP 6.11 MB
Software & Tools - Other Log in to Download ZIP 428.12 MB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 3.82 MB
1 item

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Introduction of Smart Configurator for RH850 family

This video introduces the Smart Configurator for RH850 family.
RH850 Smart Configurator

00:00 Introduction of Smart Configurator for RH850 family
00:42 Support board usage
00:54 Visualize configuration
01:04 Checks conflicts
01:14 Generate source codes