Overview
Description
The F1978EVBI is a fully populated evaluation board which allows the customer to easily evaluate the device. Attenuation may be set using either the parallel control input or its serial control input (through external connection and control). A dip switch on the evaluation board allows one to set the attenuation state without off-board connections to the control inputs.
The F1978EVSI is a complete hardware and software solution that allows customers to digitally control the device with the USB output on a computer. The kit includes the F1978EVBI board, as well as a USB digital control board and interface cables. The software, guides, and instructional videos are available for download/viewing on the product web page.
Features
- F1978EVBI (Evaluation Board)
- SMA connectors for RF input and RF output, and through calibration
- Power supply connected either through SMA connector or header pins
- Attenuator settable with DIP switch, serial port interface (SPI) or parallel control interface
- F1978EVSI (Evaluation Solution)
- Includes product evaluation board described above
- Includes digital control board and all necessary cables
- Interfaces with the digital control software – can be downloaded from the product web page
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.77 MB | |
Application Note | PDF 193 KB | |
2 items
|
Product Options
Applied Filters: