Skip to main content

Overview

Description

ブレッドボード上に接続してご利用可能(細ピンヘッダのハンダ付けが必要)マイコンピンをそのままI/Oに対応。USBシリアル変換モジュールを使用してプログラム可能。

Features

  • 応用分野;Home, Factory, モータ制御
  • 適応機器;工作機械, 電子玩具
  • MCUs/MPUsファミリ, グループ;RL78、RL78/G10
  • 基板寸法;10 x 13 mm
  • リリース日;2014.12
  • 1ページガイド;製品ページへ
  • 回路図;ダウンロード
  • ドキュメント;E1書き込み回路例
  • ダウンロード;Applilet EZ PL for RL78ダウンロードページへ
  • ステータス;販売中
  • 備考;FT232RL USBシリアル変換モジュール (別売)
  • Power Supply;DC2.0V~5.5V
  • 付属品;細ピンヘッダ1 x 10
  • RoHS対応;Cleared
  • パートナー;YES
  • 会社名;秋月電子通商

 

 

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications