Overview
Description
Renesas’ coffee machine solution is based on the high-performance RA4 MCU series, a complete solution in a single chip. Integrated system features of the MCU include system control, automatic detection, human machine interface (HMI), and touch control. The touch algorithm enables touch control and automatic water level detection so it can be used simultaneously. Combining the Renesas flow sensor enables automatic control of the coffee output.
System Benefits:
- The RA4M1 MCU features an integrated capacitive touch sensing unit (CTSU), 12-bit ADC, display, and USB with high performance
- Ability to design a coffee machine with minimal components
- High-performance DC/DC and flow sensor
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Op Amp
Recommended Products
Buck-Boost Regulator
Recommended Products
MCU
Recommended Products
Flow Sensor
Exiting Interactive Block Diagram