Skip to main content

Overview

Description

The IDT F2912 is a high reliability, low insertion loss 50Ω SPDT (SP2T) absorptive RF switch designed for a multitude of wireless and other RF applications. This device covers a broad frequency range from 0.009 MHz to 9000 MHz. In addition to providing low insertion loss, the F2912 also delivers excellent linearity and isolation performance while providing 50 ohm terminations to the unused RF input port.

The F2912 uses a single positive supply voltage of 3.3V supporting three states using either 3.3 V or 1.8 V user-selectable control voltage. An added feature includes a Mode CTL pin allowing the user to control the device with either 1-pin or two-pin control.

Features

  • Very low insertion loss: 0.45 dB @ 1 GHz
  • High Input IP3: +65 dBm
  • RF1 to RF2 Isolation: 72 dB @ 1 GHz
  • 1-pin or 2-pin device control option
  • Low DC current; 50 µA using 3.3 V logic
  • Single positive supply voltage: 3.3 V
  • 3.3 V or 1.8 V user-selectable control logic
  • Operating temperature -55°C to +125°C
  • 4x4 20-pin TQFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.18 MB
Report PDF 517 KB
2 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - S-parameter ZIP 438 KB
1 item

Product Options

Applied Filters: