Update: Feb 26, 2021
Renesas Electronics Corporation
The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet.
It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Product Overview
This product provides whole set of software which consists of Linux packages and software add-ons.
Functions of this products have been verified under our development process management. Regular maintenance is also provided. You can greatly reduce the burden of software development in embedded system development by using this package.
Please read the Release Note included in this first when you use the package.
Features
- Verified not only the first release but also all following releases
- Supports industry standard API
- Expandable via software add-ons from Renesas and selected partners
- Maintained free of charge
Functions
- Linux kernel
Supports 64bit processors (AArch64)
10+ years support will be provided with the cooperation of the CIP project - Device Driver
- Media Player IF
Plug-in with general-purpose media player (GStreamer) - Video Codec
H.246 decoder/encoder and H.265 decoder provided as standard IF (OpenMAX) - Video processing
Image editing functions such as scaling, clipping, and compositing according to the display screen - Graphics function
Graphics function compliant with OpenGL ES standard (PowerVR Rogue)
Please refer to the Release Note for names and versions of major components.
Two different version "4.19-CIP" and "4.19-CIP-RT" with different Linux kernels are available.
"4.19-CIP" version is suitable for typical purposes.
"4.19-CIP-RT" version offers the kernel which is improved real time performance compared with "4.19-CIP", but note that RT version do not guarantee hard real time performance such as worst response time. Please carefully consider the possibility of application to real products by doing performance evaluation with your own use-case.
- Pros of RT version
- Improve the accuracy of the periodic thread execution
- Improve the worst response time to interrupt
- Cons of RT version
- Generally, since the number of thread transition increases, the overall system performance reduces
- Mutual exclusion and other timings in the kernel are changed, and may cause problems with existing assets (drivers, etc.)
This product contains the same evaluation version library of H.264/H.265 Video codecs and graphics (OpenGL ES) functions provided from "RZ/G Multimedia Package for 64bit kernel [Evaluation version]" page.
"RZ/G Series Security Solution" is not included in this product. Please get individually from "RZ/G Series Security Solution(Coming soon)" page.
Target Reference Boards
- Hoperun Technology HiHope RZ/G2H platform (hihope-rzg2h)
- Hoperun Technology HiHope RZ/G2M platform (hihope-rzg2m)
- Hoperun Technology HiHope RZ/G2N platform (hihope-rzg2n)
- Silicon Linux RZ/G2E evaluation kit (EK874)
History
Jan 29, 2020: 4.19-CIP version VLP 1.0.3-RT (First release of RT version)
Aug 31, 2020: 4.19-CIP version VLP64 1.0.5-RT (Support RZ/G2H)
Feb 26, 2021: 4.19-CIP version VLP64 1.0.7-RT
Note
RZ/G Verified Linux Package for 64bit kernel contains the following decoders, encoders, parser related packages.
- gstreamer1.0-plugins-bad-videoparsersbad
- diracparse (Dirac parser)
http://diracvideo.org/ - h 263 parse (H.263 parser)
http://www.itu.int/ - h 264 parse (H.264 parser)
http://www.mpegla.com/ - (H.265 parser)
http://www.mpegla.com/, https://www.hevcadvance.com/, https://www.technicolor.com/, http://velosmedia.com/ - mpeg4videoparse (MPEG 4 video elementary stream parser)
http://www.mpegla.com/ - mpegvideoparse (MPEG video elementary stream parser)
http://www.mpegla.com/ - pngparse (PNG parser)
http://www.libpng.org/ - vc1parse (VC1 parser)
http://www.mpegla.com/
- diracparse (Dirac parser)
- gstreamer1.0-plugins-good-isomp4
- 3 gppmux (3 GPP Muxer)
http://www.3gpp.org/ - ismlmux (ISML Muxer)
http://www.microsoft.com/ - mj 2 mux (MJ2 Muxer)
http://www.jpeg.org/ - mp4mux (MP4 Muxer)
http://www.mpegla.com/ - qtdemux (QuickTime demuxer)
http://www.apple.com/ - qtmux (QuickTime Muxer)
http://www.apple.com/
- 3 gppmux (3 GPP Muxer)
- gstreamer1.0-plugins-bad-faac
- faac (AAC)
https://www.via-corp.com/
- faac (AAC)
- gstreamer1.0-plugins-bad-faad
- faad 2 (AAC)
https://www.via-corp.com/
- faad 2 (AAC)
- gstreamer1.0-omx, libomxil, omx-user-module
- omxh264dec, omxh264enc, omxh265dec
http://www.mpegla.com/
- omxh264dec, omxh264enc, omxh265dec
Downloads
Please read “Release Note” and download the files below.
- Release note for RZ/G Verified Linux Package for 64bit kernel V1.0.7-RT (PDF)
- RZ/G Verified Linux Package for 64bit kernel V1.0.7-RT Release Note for HTML5 (PDF)
- RZ/G Verified Linux Package for 64bit kernel V1.0.7-RT Component List (PDF)
- RZ/G2 Reference Boards Linux Start-up Guide (PDF)
- RZ/G Verified Linux Package for 64bit kernel V1.0.7-RT Patch application guide (PDF)
- Yocto recipe packages [VLP64 v1.0.7-RT] (rzg2_bsp_eva_v107rt.tar.gz) (GZ)
- Open source packages (oss_pkg_v107rt.7z) (7Z)
- Yocto recipe packages for HTML5 [VLP64 v1.0.7-RT] (rzg2_bsp_gecko_v107rt.tar.gz) (GZ)
- Open source packages for HTML5 (oss_pkg_gecko_v107rt.7z) (7Z)
- Diff files of OSS packages (v105rt-to-v107rt.oss_packages.7z) (7Z)
- Diff files of Yocto recipes (v105rt-to-v107rt.patch.tar.gz) (GZ)
- Diff files of OSS packages for HTML5 (v105rt-to-v107rt_gecko.oss_packages.7z) (7Z)
- Diff files of Yocto recipes for HTML5 (v105rt-to-v107rt_gecko.patch.tar.gz) (GZ)
Evaluation version package is permitted to be used for evaluation purposes only and is not able to be applied to commercial products. For more details about the terms of use and how to obtain the product version, please refer to the download page and the license agreement of the evaluation version.
Support Policy
As a general rule, Renesas does not provide support for this evaluation version. For the product version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.
- Renesas provides support for the items below for RZ/G Verified Linux Package without additional payment.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.