The EL7156 high performance pin driver with three-state is suited to many ATE and level-shifting applications. The 3. 5A peak drive capability makes this part an excellent choice when driving high capacitance loads. The output pin OUT is connected to input pins VH or VL respectively, depending on the status of the IN pin. When the OE pin is active low, the output is placed in the three-state mode. The isolation of the output FETs from the power supplies enables VH and VL to be set independently, enabling level-shifting to be implemented. Related to the EL7155, the EL7156 adds a lower supply pin VS- and makes VL an isolated and independent input. This feature adds applications flexibility and improves switching response due to the increased enhancement of the output FETs. This pin driver has improved performance over existing pin drivers. It is specifically designed to operate at voltages down to 0V across the switch elements while maintaining good speed and ON-resistance characteristics. Available in the 8 Ld SOIC and 8 Ld PDIP packages, the EL7156 is specified for operation over the full -40°C to +85°C temperature range.

Features

  • Clocking speeds up to 40MHz
  • 15ns tR/tFat 2000pF CLOAD
  • 0.5ns rise and fall times mismatch
  • 0.5ns tON-tOFF prop delay mismatch
  • 3.5pF typical input capacitance
  • 3.5A peak drive
  • Low ON-resistance of 3.5Ω
  • High capacitive drive capability
  • Operates from 4.5V to 16.5V
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • ATE/burn-in testers
  • Level shifting
  • IGBT drivers
  • CCD drivers

descriptionDocumentation

Title language Type Format File Size Date
star EL7156 Datasheet Datasheet PDF 643 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN1108: Applying Power MOSFET Drivers Application Note PDF 236 KB
TB514: Operational Amplifier Basics Other PDF 519 KB
TB458: Converting a Fixed PWM to an Adjustable PWM Other PDF 315 KB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB

file_downloadDownloads

Title language Type Format File Size Date
EL7156 Spice Model Model - Other TXT 0 KB