Skip to main content

Overview

Description

The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging experiments, and can communicate with the Renesas software on a PC through a standard USB interface. This software makes it possible to view measurements in real-time, adjust the resolution of the sensor, configure measurement parameters, and download previously logged measurements. The evaluation board can be powered directly from the USB port of a computer, or from a 1632 coin cell battery to enable fully autonomous (untethered) data logging.

Features

  • SDAH01 evaluation board
  • HS3001 sensor module
  • Sensor module extension cable
  • USB key with Renesas demo software
  • USB cable
  • Quick-start guide
  • User guide

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 447 KB
1 item

Product Options

Applied Filters: