Overview
Description
The SLG46400 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46400. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.
Features
- Logic & Mixed Signal Circuits
- Highly Versatile Macro Cells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS Compliant / Halogen-Free
- Pb-Free TDFN-12 2.5mm x 2.5mm Package
Macrocells Overview
- 8-Bit Successive Approximation Register Analog to Digital Converter (SAR ADC);
- Power-On Reset Device (POR);
- Voltage Reference (VREF);
- RC Oscillator (RC OSC);
- 4 Counter/Delay Generators (CNT/DLY);
- 4 D Flip-Flop/Latches (DFF);
- 3 Digital Comparators (DCMP) or Pulse Width Modulator (PWM);
- 2 Analog Comparators (ACMP);
- 11 Combinatorial Look-Up Tables (LUT);
- Slave SPI;
- Configurable I/O Pins (Open Drain, Push-Pull, Schmitt Trigger Input, Low Voltage Digital Input and Analog I/O);
- Delay (20ns/40ns/60ns/80ns);
- Pipe Delay.
Comparison
Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 911 KB | |
Brochure | PDF 5.41 MB 日本語 | |
White Paper | PDF 501 KB | |
Device Errata | PDF 397 KB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: