Overview
Description
The RAA788152 5V half-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.
Features
- High VOD: 3.1V (Typ.) into RD = 54Ω
- ±5kV EFT immunity of bus I/O pins
- ±16.5kV ESD protection on bus I/O pins
- Supported data rates: 115kbps
- Full fail-safe outputs for open or shorted inputs
- Hot plug capability
- 1/8 unit load
- Allows for up to 512 transceivers on the bus
- Low supply current (driver disabled): 550μA
- Ultra-low shutdown current: 70nA
Comparison
Applications
Design & Development
Boards & Kits
5V Half-Duplex RS-485 Transceivers Evaluation Board
The RTKA788152DE0000BU RS-485 evaluation board is used to evaluate the half-duplex transceivers of the RAA78815x family of RS-485 transceivers.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Overview of the key features, advantages and target applications for the RAA78817x family of 3.3V RS-485/422 transceivers with +/-3kV EFT immunity and the RAA78815x family of 5V RS-485/422 transceivers with +/-5KV EFT immunity.