Overview

Description

The PS2805C-1 and PS2805C-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications to realize an excellent cost performance. This package has a shield effect to cut off ambient light.

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • High collector to emitter voltage (VCEO : 80 V)
  • AC input response
  • Ordering number of tape product: PS2805C-1-F3, PS2805C-4-F3
  • Pb-Free product
  • Safety standards
    UL approved: UL1577, Single protection
    CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
    BSI approved: BS EN 62368-1, Basic/Supplementary insulation
    (PS2805C-1 only)
    VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Applications

  • Programmable logic controllers
  • OA equipment
  • Measuring instruments
  • Hybrid IC

Documentation

Type Title Date
Datasheet PDF 5.22 MB
Product Reliability Report PDF 190 KB
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
4 items

Design & Development

Models

Renesas Photocoupler Products

Renesas has a comprehensive lineup of microcontrollers for smart factory, smart infrastructure, and other industrial segments. Photocouplers are components that have the role of transmitting control signals from a microcontroller while protecting people and control systems from the high voltages used in factories and other industrial applications. Renesas offers photocouplers for motor drive, current and voltage protection and communication functions in a variety of packages.