Overview

Description

Multi-protocol industrial Ethernet switches allow for easy transition between multiple common industrial Ethernet protocols. Renesas offers a complete solution for a multi-port high-performance industrial Ethernet switch with 24VDC supply and multiple industrial Ethernet protocol support.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
    • PROFINET, EtherNet/IP™, EtherCAT
  • Integrated eMMC, DDR3 RAM and QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
    • All other rails are generated internally
    • Only two components needed to power the whole application
    • Board space is reduced

Applications

Applications

  • High-performance industrial Ethernet switch
  • Industrial automation equipment
  • Multi-protocol Ethernet switches or gateways
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations