Renesas has a wide-ranging lineup of MCUs that enable our customers to develop products that satisfy these requirements. The RX13T Group, the RX23T Group, the RX24T Group, the RL78/G14 Group, and the RL78/G1F Group of microcontrollers provide a cost-effective solution for motor and system control applications. These MCUs meet a variety of requirements for washing machine control, including wide-range motor torque, rotation rate control, and load variation.
Image

Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Operation Block | Operation MCU | RX130 Group | Enhanced touch key function, 5V operation |
RL78/G13 Group RL78/G1N Group |
5V operation, Rich line-up, can be used in a wide variety of applications 5V operation with low operating current |
||
RA4M1 Group | Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI | ||
RA2L1 Group RA2E1 Group |
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety | ||
Control Block | Control MCU | RX13T Group RX23T Group RX24T Group |
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs 32-bit MCU including on-chip FPU enables to easily program complex inverter control algorithms 32-bit MCU including on-chip FPU enable to drive two motors simultaneously |
RL78/G14 Group RL78/G1F Group |
Three-phase complementary PWM output, Rich line-up Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control |
||
Sensor Output | Op-amp | READ2303G READ2304G |
Full range input/output, high slew rate Low power consumption, high slew rate |