2019-08-17

The P9261-3C-CRB customer reference board features the P9261, a wireless power transmitter optimized for automotive applications. The customer reference board and software GUI ease the design-in process.

The P9261 is a highly integrated, magnetic induction wireless power transmitter controller supporting the WPC Qi specification. The P9261 functions with multiple coils with a full-bridge or half bridge inverter configuration for additional spatial freedom in in-cabin automotive applications.

To learn more about IDT's industry-leading automotive wireless power solutions, visit www.idt.com/wirelesspower. Or visit the P9261-3C-CRB reference kit page directly at www.idt.com/P9261-3C-CRB.