Overview

Description

The RAA210825 is a pin-strap configurable 25A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally-enhanced HDA packaging technology, the module can deliver up to 25A of continuous output current without the need for airflow or additional heat sinking. The RAA210825 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8277M. The RAA210825 uses ChargeModeTM control architecture, which responds to a transient load within a single switching cycle. The RAA210825 comes with a preprogrammed configuration for operating in a pin-strap mode. Output voltage, switching frequency, input UVLO, soft-start/stop delay and ramp times, and the device SMBus address can be programmed with external pin-strap resistors. A standard PMBus interface addresses fault management, in addition to real-time full telemetry and point-of-load monitoring. The RAA210825 is available in a 41 Ld compact 17mm x 19mm HDA module with very low profile height of 3. 6mm, suitable for automated assembly by standard surface mount equipment. The RAA210825 is RoHS compliant by exemption.

Features

  • 25A single channel output current
  • Wide VIN range: 4.5V to 14V
  • Programmable output voltage: - 0.6V to 5V output voltage settings
    • ±1.2% accuracy over line/load/temperature
    • PMBus interface and/or Pin-Strap mode
    • Pin-strap mode for standard settings
    • VOUT, switching frequency, input UVLO, soft-start/stop and external sync
    • Real time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and switching frequency
  • ChargeMode control loop architecture
    • 296kHz to 1.06MHz fixed switching frequency operations
    • No compensation required
    • Fast single clock cycle transient response
    • Complete input and output over/undervoltage, output current, and temperature protections with fault logging
  • PowerNavigator supported
  • Thermally enhanced HDA package

Documentation

Type
Date
PDF 2.39 MB Datasheet
PDF 5.51 MB 日本語 Brochure
PDF 125 KB Product Change Notice
PDF 215 KB End Of Life Notice
PDF 1.65 MB Manual - Development Tools
PDF 693 KB Manual - Hardware
PDF 509 KB Application Note
PDF 397 KB Application Note
8 items

Design & Development

Software & Tools

Software Downloads

Type
Date
PDF 215 KB End Of Life Notice
ZIP 1.62 MB PCB Design Files
ZIP 120.25 MB Software & Tools - Other
ZIP 96.49 MB Software & Tools - Software
ZIP 54.93 MB Library
ZIP 119.19 MB Library
ZIP 59.25 MB Library
ZIP 435 KB Library
ZIP 1.75 MB Library
ZIP 166 KB Library
10 items

Boards & Kits

Boards & Kits

Models