An extender board of SH7264 CPU board(M3A-HS64G50).

Product Appearance

Exterior (Top view of the component side)

Exterior (Top view of the solder side)

Features

  • Comes with a video input interface, an audio interface, and an LCD module interface.
  •  All PWM output pins and timer output pins are inserted into connectors to allowing for automotive meter or brightness-control application development.
  • Comes standard with CAN connectors, an IEBus™ connector, IIC connector, and an SD card slot.

 

Specifications

Item Specification
LCD
  • Flexible connectors for LCD module: 2 (see note)
  • MIL-spec connector for LCD module: 1 (30-pin)
Video signal input
  • Composite video pin (RCA connector): 1
  • S-video connector : 1
  • Video decoder IC (AK8851): 1
Audio
  • Stereo pin jack for audio output: 1
  • Audio optical connector: 1
  • Audio codec for audio output (AK4353): 1
SD card interface
  • SD card slot: 1
  • Includes a card power control IC
CAN
  • CAN connectors: 2
  • CAN driver IC (HA13721FP)
IEBus™
  • IEBus™ connector : 1
  • IEBus™ driver IC (HA12187FP)
UART
  • UART connector (TxD, and RxD only): 1
IIC
  • MIL-spec connector for connecting an external IIC interface: 1 (20-pin)
Switches
  • Key input switches: 16 (4 switches x 4 A/D inputs)
  • Interrupt switches: 2
Connectors
  • MIL-spec connector for PWM timer output: 1 (20-pin)
  • MIL-spec connector for timer output: 1 (20-pin)
LEDs
  • LED for timer output check: 14
Dimensions
  • 210 x 148 mm
  • Mounting form: PCB (4-layer, double-sided)
  • Number of boards: 1
Other
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release Note
  • AC adapter
    Prepare the following items (not included in this product)
    - SH7264 CPU board (M3A-HS64G50)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator
    - LCD module

Note: A flexible connector for LCD module is for the TX09D14VM3CAA and TX09D55VM1CDA (LCD modules manufactured by Hitachi Displays, Ltd.).
When connecting other LCD module, MIL-spec connector for LCD module must be used.

 

Notice

This product does not come with the power supply and the development tools. Prepare the following items before using this optional board.
- SH7264 CPU board (M3A-HS64G50)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator
- LCD module
This optional board cannot be connected to the SH7262 CPU board (M3A-HS62G50)

 

Block Diagram

 

 

Board design data other

Please refer to from the download details. (download)

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.