Overview

Description

The RZ/G2H Reference Board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2H MPU. It is an evaluation board developed based on the Renesas media processing chip - RZ/G2H. Shorten product development cycle with the RZ/G2H reference hardware design. The hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification. Also, it can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.

Features

  • SoC: RZ/G2H (R8A774Ex)
  • CPU: Arm® Cortex®-A57×4 and Cortex®-A53×4
  • GPU: Imagination Technologies PowerVR Series 6XT GX6650@600 MHz
  • Memory: 4GB LPDDR4 SDRAM
  • Storage: 32GB eMMC
  • Wireless: Wi-Fi (2.4- and 5-GHz dual band with two antennas), Bluetooth 4.1
  • USB:
    • 1× USB3.0 type A (Host/Function)
    • 1× USB2.0 type A (Host)
    • 1× USB2.0 Micro (Host/Function/OTG)
  • Display: 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI
  • Video:
    • MPEG2@80Mbps, MPEG4@50Mbps
    • H264@240Mbps, H265@160Mpbs
    • VP8@100Mbps, VP9@120Mbps
  • Audio: HDMI output
  • Camera: 1×2-lane MIPI CSI, 1×4-lane MIPI CSI
  • Expansion Interface:
    • 40 pin Low Speed Expansion Connector: +1.8V, +5V, DC power, GND, 2UART, 2I2C, SPI, I2S, 12*GPIO
    • 60 pin High Speed Expansion Connector: 4L-MIPI DSI, I2C×2, SPI (48M), USB 2.0, 2L +4LMIPI CSI
  • LED: Wi-Fi activity LED, BT activity LED, User LED
  • Button: Power Button: Button Power on/off & Reset the system
  • OS Support: AOSP/Linux
  • Size: Main Board: 100×85mm, Sub Board: 54×85mm

Applications

Documentation

Type Title Date
Guide PDF 2.82 MB
Release Note PDF 837 KB
Release Note PDF 289 KB
Release Note PDF 287 KB
Guide PDF 2.79 MB
Release Note PDF 282 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other 7Z 1,974.60 MB
Software & Tools - Other Log in to Download ZIP 43.95 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.69 MB
Software & Tools - Other ZIP 41.02 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other 7Z 1,766.68 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.99 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
6 items