Overview
Description
R2A20134SP is a LED lighting controller IC. Control method is selectable for each system demand, fixed frequency or zero current detection mode. High accuracy LED current feed-back system makes more efficient LED performance. Critical Conduction Mode PFC control realizes high power factor and zero current switching. And Peak Current Mode makes it possible to reduce external parts and realize low system cost.
Features
- Absolute Maximum Ratings Supply voltage Vcc: 24 V Junction temperature Tj: –40 to +150°C
- Electrical characteristics UVLO operation start voltage VH: 12 V ± 0.8 V UVLO operation shutdown voltage VL: 9.2 V ± 0.7 V UVLO hysteresis voltage Hysuvl: 2.8 V ± 0.7 V
- Functions Selectable for each targeted system, 1. Zero current detection mode (When Rrt is connected by GND) 2. Fixed frequency mode (When Rrt is connected by Vref) Adjustable for Switching frequency (When Rrt is connected by Vref) Overcurrent protection Package lineup: Pb-free SOP-8 (JEDEC)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 269 KB 日本語 | |
Application Note | PDF 520 KB 日本語 | |
Application Note | PDF 538 KB 日本語 | |
Application Note | PDF 500 KB 日本語 | |
Application Note | PDF 79 KB 日本語 | |
Flyer | PDF 2.22 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: