The RTKA489204DK0000BU evaluation kit includes eval board, dongle, cables and GUI and is used to evaluate the features of the RAA489204 14-cell battery front end (BFE) IC. Additionally, RTKA489204DE0000BU eval boards can be purchased/added separately if needed for daisy chaining.
The RAA489204 GUI is built on top of Excel using Visual Basic for Applications (VBA 1.00). It is designed to allow users to perform detailed evaluation of the RAA489204 and also includes a simplified demonstration GUI.
The RAA489204 is a daisy-chainable, monolithic, battery monitor IC for 6S to 14S batteries and can be daisy chained for higher voltage, interconnected battery modules, typically used in UPS, energy storage/battery backup/battery based generators.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 7.12 MB | |
Manual - Software | PDF 465 KB | |
Quick Start Guide | PDF 1.10 MB | |
3 items
|
Description |
Buy / Sample |
|
---|---|---|
Part Number | ||
RTKA489204DK0000BU circleActive Samples Available |
Evaluation Kit | Get Samples, |
RTKA489204DE0000BU circleActive Samples Available |
Add-On Evaluation Board | Get Samples, |