Overview

Description

Compliance Suite for Renesas RX includes security development tools and practical guidance, delivering a shrink-wrapped solution for organizations to ensure security legislation compliance in IoT applications based on Renesas RX MCUs.

Features

  • Preconfigured Security Context – Ensuring all necessary security and encryption are automatically included in your application
  • Secure Boot Manager – Securing the overall boot process to protect the device
  • C-Trust – Extension to IAR Embedded Workbench for RX enabling secure, encrypted code
  • C-STAT – Static code analysis tool ensuring code quality
  • Practical guidance – Package of courses with hands-on guides led by Secure Thingz’ in-house security experts, covering the topics
  • Introduction to Security, Secure Development Workflow, Legislation and Compliance Requirements, Meeting the IoTSF Compliance Framework

Applications

Applications

  • Industrial automation
  • Automotive
  • Consumer electronics
  • Medical technology and wearables
  • Smart metering

Documentation

Title Type Date
PDF357 KB日本語
Product Brief