Overview
Description
The RL78/F12 starter kit includes the RL78/F12 target board "QB-R5F109GE-TB" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.
Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.
Features
- Target board "QB-R5F109GE-TB" which contains an RL78/F12 device with 48 pins and 64kB Code Flash memory, 4kB Data Flash memory, and 4KB RAM. 20MHz resonator is mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
- E2 Lite OCD Emulator (HW – OCD and flash programmer)
- Evaluation version of development tools are available on the landing page
- IAR EWRL78 KickStart Edition
- CS+ for CC Evaluation Edition
- Smart Configurator for RL78
- Renesas Flash Programmer
- Manuals, Quick-Start Guide, and software samples are available on the landing page.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 134 KB | |
Manual - Development Tools | PDF 145 KB 日本語 | |
Manual - Development Tools | PDF 222 KB 日本語 | |
Manual - Development Tools | PDF 1.09 MB 日本語 | |
Flyer | PDF 205 KB 日本語 , 简体中文 | |
Manual - Development Tools | PDF 842 KB 日本語 | |
Application Note | PDF 328 KB 日本語 | |
Manual - Hardware | PDF 6.20 MB 日本語 | |
Application Note | PDF 1.04 MB | |
9 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
3 items
|
Sample Code
Product Options
Applied Filters: