Skip to main content

Overview

Description

The ISL55100B is a quad pin driver and window comparator fabricated in a wide voltage CMOS process. It is designed specifically for Test During Burn-In (TDBI) applications, where cost, functional density and power are all at a premium. This IC incorporates four channels of programmable drivers and window comparators into a small 72 Ld QFN package. Each channel has independent driver levels, data and high impedance control. Each receiver has dual comparators, which provide high and low threshold levels. The ISL55100B uses differential mode digital inputs and can therefore mate directly with LVDS or CML outputs. Single-ended logic families are handled by connecting one of the digital input pins to an appropriate threshold voltage (e.g., 1.4V for TTL compatibility). The comparator outputs are single-ended and the output levels are user-defined to mate directly with any digital technology. The 18V driver output and receiver input ranges allow this device to interface directly with TTL, ECL, CMOS (3V, 5V and 7V), LVCMOS, and custom level circuitry, as well as the high voltage (super voltage) level required for many special test modes for Flash devices.

Features

  • Low driver output resistance
  • ROUT typical: 9.0Ω
  • 18V I/O range
  • 50MHz operation
  • 4 channel driver/receiver pairs with per pin flexibility
  • Dual-level - per pin - input thresholds
  • Differential or single-ended digital inputs
  • User-defined comparator output levels
  • Low channel-to-channel timing skew
  • Small footprint (72 Ld QFN)
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Burn-in automatic test equipment (ATE)
  • Wafer level Flash memory test
  • LCD panel test
  • Low cost ATE
  • Instrumentation
  • Emulation
  • Device programmers

Documentation

Type Title Date
Datasheet PDF 920 KB
Price Increase Notice PDF 208 KB
Application Note PDF 564 KB
Other PDF 519 KB
Application Note PDF 357 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: