Skip to main content

Overview

Description

The BCR10CM-16LH 800V, 10A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.

Features

  • IT(RMS): 10A
  • VDRM: 800V
  • IFGTI, IRGTI, IRGT III: 50mA
  • Tj: 150 °C
  • Planar passivation type
  • High commutation

Comparison

Applications

  • General-purpose AC control
  • Power supply
  • Motor control
  • Heater control
  • Solenoid control

Documentation

Type Title Date
Datasheet PDF 495 KB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 135 KB 日本語
Product Reliability Report PDF 283 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: