Overview

Description

A complete hardware and software development kit for ADAS applications like automated parking and surround view monitoring.

System Benefits​:

  • Enables main processing of autonomous driving applications through object recognition of in-vehicle camera images using deep learning and sensor fusion with radar and LiDAR
  • Reference board includes peripheral circuits required for automated driving solutions and a board-to-board expansion connector. Customers can use the board to kickstart hardware & software development and shorten time-to-market
  • CPU board equipped with R-Car V3U, LPDDR4x-4266 memory and HyperFlash™ memory creates a core system, reducing time-to-market
  • 4-Phase controller and MOSFET power module provide a stable, high-output power supply. PMICs optimize BOM cost & PCB space
  • Offers flexible inputs and outputs using RGMII (6 channels) as the Ethernet interface and CSI2 (4 channels) as the camera interface
  • Programmable clock generators replace multiple crystals and PCIe clocks

Target Applications

  • ADAS applications like automated parking, surround view monitor, etc.

Contact Sales

RAA270205 Radar Transceiver

Renesas is entering the automotive radar market with a new family of radar transceivers for ADAS and Level 3+ autonomous driving. Gain insight into the Renesas solution and find out how to achieve high-definition imaging radar with Renesas’ high-performance 28nm RF CMOS radar transceiver designed for the highest accuracy.

News & Blog Posts

Radar Resolution: How Accurate Can a Radar Be? Blog Post Mar 15, 2022
Radar Range: How Far Can a Radar “See”? Blog Post Jan 14, 2022
Basics of FMCW Radar Blog Post Sep 30, 2021
Why Do We Need Radar? Blog Post Jul 28, 2021
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations